??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MD-PSC40B-BP00,15-Z06
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MD-PSC40B-BP00,15-Z06
VERF
Availability
Available
BC
Order code
BES05Y9
TC
Artikelbezeichnung
BES M12MD-PSC40B-BP00,15-Z06
PX
Product view
58123_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.039 kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = Ø 12 x 33 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 2500 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Cable with connector, DEUTSCH DT04-3P-CE02, 3-pin, 0.15 m, TPU, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP68, according to BWN Pr 20, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.